
inductive sensor XS5 M12 - L50mm - brass - Sn2mm - 12..24VDC - M12
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
inductive sensor XS5 M12 - L50mm - brass - Sn2mm - 12..24VDC - M12
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.035 kg |
---|---|
Enclosure Material | nickel plated brass |
Material | metal |
Length | 50 |
Maximum Delay Response | 0.1 ms |
Supply Voltage Limits | 10-36 V DC |
Series Name | general purpose |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M12 x 1 |
[sn] Nominal Sensing Distance | 2 mm |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 10 ms |
Maximum Delay Recovery | 0.1 ms |
Operating Zone | 0-1.6 mm |
Output Circuit Type | DC |
Sensing Range | > 0...2.5 mm |
Sensor Design | cylindrical M12 |
Sensor Name | XS5 |
Threaded Length | 30 mm |
Type of Output Signal | discrete |
Wiring Technique | 3-wire |
Switching capacity in mA | <= 200 mA DC with overload and short-circuit protection |
Switching Frequency | <= 5000 Hz |
Current Consumption | <= 10 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
30 | |
Brand | Schneider Electric |