
inductive sensor XS1 M18 - L48mm - brass - Sn5mm - 12..24VDC - M12
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
inductive sensor XS1 M18 - L48mm - brass - Sn5mm - 12..24VDC - M12
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.04 kg |
---|---|
Enclosure Material | nickel plated brass |
Material | metal |
Length | 51 |
Maximum Delay Response | 0.15 ms |
Supply Voltage Limits | 9-36 V DC |
Series Name | general purpose |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M18 x 1 |
[sn] Nominal Sensing Distance | 5 mm |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO + 1 NC |
Front Material | PPS |
Maximum Delay First Up | 5 ms |
Maximum Delay Recovery | 0.35 ms |
Operating Zone | 0-4 mm |
Output Circuit Type | DC |
Sensing Range | > 4...8 mm |
Sensor Design | cylindrical M18 |
Sensor Name | XS1 |
Threaded Length | 28 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PVC |
Wiring Technique | 4-wire |
Switching capacity in mA | <= 200 mA with overload and short-circuit protection |
Switching Frequency | <= 2000 Hz |
Safety Level | SIL 2 conforming to EN/IEC 61508,PL = d conforming to EN/ISO 13849-1,SILCL 2 conforming to IEC 62061 |
Safety Reliability Data | MTTFd = 1810 years,PFHd = 62.9E-9 1/h,SFF = 92 %,DC = 74 % with appropriate safety controller |
Current Consumption | 0...10 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | mobile equipment |
30 | |
Brand | Schneider Electric |