Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn40 mm, 12...48 VDC, terminals

XS8C4A4PCP20
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XS turret head (40 x 40 x 117 mm) with an inductive proximity sensor has a PBT case. It has a supply voltage of 12V to 48V DC. This general purpose flat inductive proximity sensor has an increased range. It is mountable directly on a surface, thanks to 4 screws fixing points. It provides mechanical resistance and chemical withstand thanks to PBT case. It has a yellow LED for output status indication for easier sensor setup and troubleshooting. It can operate in very cold (-25°C) and hot environments (+70°C). Its increased sensing range makes it ideal for process where precise circulation of objects is not possible. It is CCC, ECOLAB, CSA, UL certified.

Product Details

Length 40
117

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn40 mm, 12...48 VDC, terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.