Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn20 mm, 24...240VAC/DC, terminals

XS8C4A1MPG13
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a 40mm x 40mm x 117mm format sensor, flush mountable in metal. It features a plastic case with a plug-in 5 position turret head and a ISO M20 cable entry. It has a sensing distance of 20mm. Two-wire, AC and DC supply, 24V to 240V, NO or NC function programmable.

Product Details

Seller Information

Documents

Reviews