Inductive proximity sensors XS, inductive sensor XS6 M18, L60mm, brass, Sn12mm, 24...240VAC/DC, cable 2 m

XS618B4MBL2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, long case, non flush mountable sensor. Diameter 18mm, threaded M18 x 1. It features a nickel plated brass case and a 2m long PvR cable. It has a sensing distance of 12mm. Two-wire, AC or DC supply, 24V to 240V, NC function.

Product Details

Length 60
15

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive proximity sensors XS, inductive sensor XS6 M18, L60mm, brass, Sn12mm, 24...240VAC/DC, cable 2 m
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.