
Inductive proximity sensors XS, inductive sensor XS2 M12, L55mm, stainless, Sn7mm, 12...24 VDC, cable 2 m
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Inductive proximity sensors XS, inductive sensor XS2 M12, L55mm, stainless, Sn7mm, 12...24 VDC, cable 2 m
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.075 kg |
---|---|
Enclosure Material | stainless steel 316 L |
Material | stainless steel |
Length | 55 |
Maximum Delay Response | 0.2 ms |
Supply Voltage Limits | 10-36 V DC |
Series Name | Application |
Cable Length | 2 m |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M12 x 1 |
[sn] Nominal Sensing Distance | 7 mm |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 10 ms |
Maximum Delay Recovery | 0.2 ms |
Operating Zone | 0-5.6 mm |
Output Circuit Type | DC |
Sensing Range | > 4...8 mm |
Sensor Design | cylindrical M12 |
Sensor Name | XS2 |
Threaded Length | 38 mm |
Type of Output Signal | discrete |
Wire Insulation Material | PVC |
Wiring Technique | 3-wire |
Switching capacity in mA | <= 200 mA with overload and short-circuit protection |
Switching Frequency | <= 2500 Hz |
Current Consumption | <= 10 mA no-load |
Discrete Output Type | PNP |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | food and beverage |
15 | |
Brand | Schneider Electric |