Inductive proximity sensors XS for hazardous area dust, inductive sensor analog, M30, Sn10mm, 12...24 VDC, cable 2 m

XS1M30AB120EX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

inductive sensor XS5 M30 - L62mm - brass - Sn10mm - 24..240VAC/DC - cable 2m
XS530B1MAL2

In stock

inductive sensor XS6 M12 - L62mm - brass - Sn4mm - 12..48VDC - M12
XS612B1PBM12

In stock

Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn40 mm, 12...48 VDC, terminals
XS8C4A4PCP20

In stock

male, M12, 5-pin, shielded straight connector
XZCC12MDB50R

In stock

inductive sensor XS6 M12 - L53mm - brass - Sn4mm - 12..48VDC - cable 2m
XS612B1NAL2

In stock

inductive sensor XS5 M12 - L50mm - brass - Sn2mm - 12..24VDC - M12
XS512B1NAM12

In stock

inductive sensor XS6 M8 - L51mm - stainless - Sn2.5mm - 12..48VDC - cable 2m
XS608B1PBL2

In stock

Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn20 mm, 24...240VAC/DC, terminals
XS8C4A1MPG13

In stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. This sensor is conforming to 94/9/EC - ATEX directive. Therefore, it is suitable for explosive atmospheres. It is designed for position, displacement and deformation control/monitoring. The operating principle of this sensor is that of a damped oscillator. The degree of damping will depend on the distance of an object from the sensing face. The sensor will sense the distance and produce an output current with a value directly proportional to this distance It is a diameter 30mm sensor with an 4mA to 20mA analogue output signal . Two-wire, DC supply, 12V to 24V. It features a diameter 30mm cylindrical metal case and a 2m long cable. It has a sensing distance of 10mm.

Product Details

Activity IDSEN

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Inductive proximity sensors XS for hazardous area dust, inductive sensor analog, M30, Sn10mm, 12...24 VDC, cable 2 m
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.