
indicator bank with buzzer + 2 illuminated units Ø 45 mm - 230 V AC
Description
indicator bank with buzzer + 2 illuminated units Ø 45 mm - 230 V AC
Product Details
Weight (in Kg) | 0.525 |
---|---|
Net weight | 0.395 kg |
[us] Rated Supply Voltage | 230 V AC |
Product or Component Type | pre-assembled and pre-cabled indicator bank |
Beacon Or Indicator Bank Unit Type | 2 illuminated units |
Component Name | XVM |
Indicator Bank Base Type | base without buzzer |
Light Block Color | red/green |
Nominal Voltage Limit | 0.85...1.1 Un conforming to IEC 60947-5-1 |
Protective Treatment | TC |
Short-circuit Protection | 0.2 A |
Bulb Base | 2 illuminated units |
Light Source | green super bright LED with BA 15d base steady signalling |
Mounting Diameter | 45 mm |
Ambient air temperature for operation | -10-50 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -25-70 °C |
Connections - Terminals | flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22) |
IP degree of protection | IP42 vertical position conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 60947-1 |
Range of Product | Harmony XVM |
Standards | EN/IEC 60947-1 |
Marking | CE |
Current Consumption | 15 mA on steady LED unit |
Kit Composition | aluminium support tube |
Mounting support | aluminium tube |
Brand | Schneider Electric |