Illuminated push button, Harmony XB5, XB4, red flush complete illum pushbutton 22mm spring return 1NO+1NC 110...120 V

XB5AW3435
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, plain lens illuminated modular red push button operates with a spring return / impulse mechanism, is supplied with 110V to 120V AC/DC, uses an integral transformer and has screw-clamp terminals. This illuminated push button with integral transformer provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Range of Product Harmony XB5
Range Harmony XB5

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Illuminated push button, Harmony XB5, XB4, red flush complete illum pushbutton 22mm spring return 1NO+1NC 110...120 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.