iEM3255 energy meter - CT - Modbus - 1 digital I - 1 digital O - multi-tariff - MID
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
iEM3255 energy meter - CT - Modbus - 1 digital I - 1 digital O - multi-tariff - MID
Incl. Tax
Incl. Tax
Description
Product Details
Product ID | A9MEM3255-TERA |
---|---|
Show Accessory | No |
Product or Component Type | energy meter |
Colour | White |
Output Voltage | 5...40 V DC@50 mA |
Poles Description | 3P, 3P + N |
9 mm Pitches | 10 |
Network frequency | 60 Hz 50 Hz |
Sampling Rate | 32 samples/cycle |
Ambient air temperature for operation | -25…55 °C - IEC |
Standards | BS EN 61557-12 IEC 61557-12 EN 61557-12 BS EN 61326-1 IEC 61326-1 EN 61326-1 BS EN 62052-11 IEC 62052-11 EN 62052-11 BS EN 62053-21 IEC 62053-21 EN 62053-21 BS EN 62052-22 IEC 62053-22 EN 62052-22 etc |
Accuracy Class | Class 0.5S active energy conforming to IEC 62053-22 Class 0.5S active energy conforming to IEC 61557-12 Class C active energy conforming to EN 50470-3 |
Depth | 69 mm |
Height | 95 mm |
Range of Product | Acti9 iEM3000 |
width | 90 mm |
Input Type | External CT 1 A or 5 A |
Number of inputs | 1 digital 0...5 V/11...40 V 24 V DC |
Number of outputs | 1 digital (static) |
Type Of Measurement | Active and reactive energy Active and reactive power Current Voltage |
Metering Type | Active, reactive, apparent energy (signed, four quadrant) |
Device Application | Multi-tariff Partial meter Sub billing |
Display type | LCD display |
Measurement current | 1…32767000 mA |
Local Signalling | Green indicator light: power ON
Yellow flashing LED: accuracy checking alarm: overload Yellow indicator light: communications are active on the Modbus port (Modbus) |
Communication Port Support | Screw terminal block: RS485 |
Range | Acti9 |
Ambient air temperature for storage | -40…85 °C |
Device short name | IEM3255 |
Mounting support | DIN rail |
Pollution degree | 2 |
Relative humidity | 5…95 % at 50 °C |
Overvoltage Category | III |
Operating altitude | < 2000 m |
IP degree of protection | IP40 front panel: conforming to IEC 60529 IP20 body: conforming to IEC 60529 |
Connections - Terminals | Current circuit: screw terminals 6 mm² cable(s) Voltage circuit: screw terminals 2.5 mm² cable(s) |
Product Hover Image | /a/9/a9mem3255_iop_def_1500x1500.jpg |