
calcActive())">
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 185A, standard version, 100…250V wide band AC/DC coil
LC1G185KUEN
Rp 13.865.954
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1G185KUEN
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 =440V 185A, standard version, 100…250V wide band AC/DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 185A, standard version, 100…250V wide band AC/DC coil
Rp 13.865.954
Description
Product Details
Weight (in Kg) | 4.778 |
---|---|
Net weight | 3.6 kg |
Colour | dark grey |
Pole Contact Composition | 3 NO |
Product Or Component Type | contactor |
Mechanical Durability | 5 Mcycles 8 Mcycles with sub-assembly substitution |
Protective Treatment | TH |
Poles Description | 3P |
Average Impedance | 0.00017 Ohm |
Network frequency | 50/60 Hz 16.67...400 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Contactor Application | power switching motor control |
Hold-in Power Consumption In W | 7.8-7.8 W |
Permissible Ambient Air Temperature Around The Device | -40-70 °C at Uc |
[IP] Degree of Protection | IP2x front face with shrouds conforming to IEC 60529 IP2x front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar 2 - busbar cross section: 25 x 6 mm power circuit: lugs-ring terminals 1 185-185 mm² power circuit: bolted connection control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end control circuit: push-in 2 0.5-1.0 mm² with cable end control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
Irms Rated Making Capacity | 2310 A at 440 V |
Ambient air temperature for operation | -25-60 °C |
Range of Product | TeSys Giga |
Tightening Torque | 18 N.m |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 JIS C8201-5-1 |
Product Certifications | CB Scheme CCC cULus EAC CE UKCA EU-RO-MR by DNV-GL |
Mechanical Robustness | vibrations 5-300 Hz 2 gn contactor open vibrations 5-300 Hz 4 gn contactor closed shocks 10 gn 11 ms contactor open shocks 15 gn 11 ms contactor closed |
[Ith] Conventional Free Air Thermal Current | 305 A (at 40 °C) |
[ui] Rated Insulation Voltage | 1000 V |
Associated Fuse Rating | 200 A aM at 440 V 160 A aM at 690 V 315 A gG at 690 V |
Mounting support | plate |
Control Circuit Voltage Limits | operational: 0.8...1.1 Uc AC/DC (at 60 °C) drop-out: 0.1...0.45 Uc AC/DC (at 60 °C) |
Electrical Durability | 300 cycles AC-1 at Ue 400 V 500 cycles AC-3 at Ue 400 V 500 cycles AC-3e at Ue 400 V 150 cycles AC-4 at Ue 400 V |
Hold-In Power Consumption In VA | 12.4-12.4 VA |
Inrush Power In VA | 540-540 VA |
Maximum Operating Rate | 600 cyc/h 60 °C 300 cyc/h AC-1 500 cyc/h AC-3 500 cyc/h AC-3e 150 cyc/h AC-4 |
Motor Power Kw | 55 kW at 230 V AC 50/60 Hz (AC-3e) 90 kW at 400 V AC 50/60 Hz (AC-3e) 90 kW at 415 V AC 50/60 Hz (AC-3e) 110 kW at 440 V AC 50/60 Hz (AC-3e) 110 kW at 500 V AC 50/60 Hz (AC-3e) 110 kW at 690 V AC 50/60 Hz (AC-3e) 75 kW at 1000 V AC 50/60 Hz (AC-3e) 55 kW at 230 V AC 50/60 Hz (AC-3) 90 kW at 400 V AC 50/60 Hz (AC-3) 90 kW at 415 V AC 50/60 Hz (AC-3) 110 kW at 440 V AC 50/60 Hz (AC-3) 110 kW at 500 V AC 50/60 Hz (AC-3) 110 kW at 690 V AC 50/60 Hz (AC-3) 75 kW at 1000 V AC 50/60 Hz (AC-3) 55 kW at 230 V AC 50/60 Hz (AC-4) 90 kW at 400 V AC 50/60 Hz (AC-4) 90 kW at 415 V AC 50/60 Hz (AC-4) 100 kW at 440 V AC 50/60 Hz (AC-4) 110 kW at 500 V AC 50/60 Hz (AC-4) 110 kW at 690 V AC 50/60 Hz (AC-4) 75 kW at 1000 V AC 50/60 Hz (AC-4) |
Operating Time | 45...60 ms closing 15...45 ms opening |
Power Dissipation Per Pole | 20 W AC-1 - Ith 305 A 6 W AC-3 - Ith 185 A |
Rated Breaking Capacity | 1610 A at 440 V |
[Icw] rated short-time withstand current | 1.5 kA - 10 s 0.92 kA - 30 s 0.74 kA - 1 min 0.5 kA - 3 min 0.4 kA - 10 min |
Inrush Power In W | 380 W |
Coil Technology | built-in bidirectional peak limiting |
Motor Power Hp | 50 hp at 200/208 V 60 Hz 60 hp at 230/240 V 60 Hz 125 hp at 460/480 V 60 Hz 150 hp at 575/600 V 60 Hz |
Device short name | LC1G |
Depth | 193 mm |
Connection pitch | 35 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 193 mm |
Overvoltage Category | III |
width | 108 mm |
Utilisation category | AC-1 AC-3 AC-3e AC-4 AC-5a AC-5b AC-6a AC-6b AC-8a AC-8b DC-1 DC-3 DC-5 |
Compatibility code | LC1G |
[Uc] Control Circuit Voltage | 100...250 V AC/DC 50/60 Hz |
[Ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz <= 300 V DC |
Brand | Schneider Electric |
Height | 25.5 |
Length | 32 |
Width | 17.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account