Head for selector switch, Harmony XB5, plastic, black, 22mm, 3 positions, stay put

ZB5AD3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, black selector switch head with standard handle has 3 positions, operates with stay-put mechanism. This switch head with standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Range of Product Harmony XB5
Range Harmony XB5

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for selector switch, Harmony XB5, plastic, black, 22mm, 3 positions, stay put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.