
Easy Harmony XVG Tower Light Tube mounting with fixing plate LED RAG 24V
Description
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber and green steady light. It offers configurable color combinations and has a base with an integrated buzzer. This tower light has a 24V AC/DC rating. This tower light has a sound rating of 85 dB. It has an aluminum tube and weighs 0.37 kg. It is an IP42 rated product and comes with CE and EAC certification. It has a fixing plate attached to the tube and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
Product Details
Device Mounting | Tube mounting with fixing plate |
---|---|
Net weight | 0.37 |
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | complete pre-wired monolithic tower light |
Product Or Component Type | Complete pre-wired monolithic tower light |
Beacon Or Indicator Bank Unit Type | 3 illuminated units |
Component Name | XVG |
Fundamental Frequency | 2.64 kHz |
Indicator Bank Base Type | Base with integrated buzzer |
Light Block Color | Red/orange/green |
Light Source | LED |
Mounting Diameter | 60 mm |
Noise Level | 85 dB |
Material | PC (UL94 V-2): globe ABS (UL94HB): tube body Aluminium: tube |
[Uimp] rated impulse withstand voltage | 0.5 kV |
IP degree of protection | IP42 |
Range of Product | Harmony XVG |
Cable Cross Section | 0.33 mm² |
Current Consumption | 180 mA |
Discrete Output Type | PNP and NPN |
Power Consumption In W | 4.1 W |
Length | 56.5 |
Product or component type | Complete pre-wired monolithic tower light |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
13.5 | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Complete pre-wired monolithic tower light | |
Brand | Schneider Electric |
Product Hover Image | /x/v/xvgb3sh-removebg-preview.png |