Harmony XVB - YELLOW 24 VOLT 5 JOULE STROBE AC/DC

XVBC6B8
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XVB - INDICATING BANK BUZZER 24VAC +OPTIONS
XVBC9B

In stock

Harmony XVB - BASE UNIT
XVBC07

In stock

Harmony XVB - ILLUMINATED GREEN LENS W- INTEGRATED LED
XVBC2B3

In stock

Harmony XVB - ILLUMINATED RED LENS W- INTEGRATED LED
XVBC2B4

In stock

Harmony XVB - FIXING BASE 80MM WITH BLACK SUPPORT TUBE
XVBZ02

In stock

Harmony XVB - INDICATING BANK LENS 24V 10J +OPTIONS
XVBC8B4

In stock

Description

This yellow illuminated unit is designed to be connected with base to create complete tower light. Its flash discharge tube offers a strobe light, allowing it to clearly display the status of your machines. In applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XVB - YELLOW 24 VOLT 5 JOULE STROBE AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.