Harmony XVB - Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, integral flash discharge tube, 5joule, 24V AC/DC

XVBC6B5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XVB illuminated unit is supplied with 24V AC/DC and has an integral orange flash discharge tube with a strobe light. This orange indicating bank lens is designed as an illuminated unit to be connected with base and create complete tower light. It has a 70mm diameter It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its flash discharge tube offers a strobe light, allowing it to clearly display the status of your machines in applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. Simple and modular design to allow for easy installation with base unit and make complete tower light. It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).

Product Details

Length 70
70

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XVB - Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, integral flash discharge tube, 5joule, 24V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.