Harmony XVB - INDICATING BANK BUZZER 24VAC +OPTIONS

XVBC9B
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XVB - BASE UNIT
XVBC07

In stock

Harmony XVB - ILLUMINATED GREEN LENS W- INTEGRATED LED
XVBC2B3

In stock

Harmony XVB - ILLUMINATED RED LENS W- INTEGRATED LED
XVBC2B4

In stock

Harmony XVB - YELLOW 24 VOLT 5 JOULE STROBE AC/DC
XVBC6B8

In stock

Harmony XVB - FIXING BASE 80MM WITH BLACK SUPPORT TUBE
XVBZ02

In stock

Harmony XVB - INDICATING BANK LENS 24V 10J +OPTIONS
XVBC8B4

In stock

Description

This Harmony XVB audible buzzer unit is supplied with 12V to 48V AC/DC. This indicating bank buzzer is an accessory designed as an audible and signalling unit for custom assembly. It has a continuous or intermittent signal and its sound acoustic level is adjustable. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. 90 dB loud buzzer allows for clear alerting on critical machine statuses even from long distance. It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XVB - INDICATING BANK BUZZER 24VAC +OPTIONS
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.