Harmony XVB - ILLUMINATED GREEN LENS W- INTEGRATED LED

XVBC2B3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XVB illuminated unit is supplied with 24V AC/DC and has a green LED with a steady light. This green indicating bank lens is designed as an illuminated unit to be connected with base and create complete tower light. Its integral LED offers a steady light, allowing it to clearly display the status of your machines in applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Simple and modular design to allow for easy installation with base unit and make complete tower light.

Product Details

Length 70
70

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XVB - ILLUMINATED GREEN LENS W- INTEGRATED LED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.