Harmony XVB - FIXING BASE 80MM WITH BLACK SUPPORT TUBE
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XVB - FIXING BASE 80MM WITH BLACK SUPPORT TUBE
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Net weight | 0.11 kg |
Range of Product | Harmony XVB |
Kit Composition | black plastic fixing plate Ø 25 mm aluminium support tube |
Product Compatibility | XVBL. XVBC. |