calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XB7 - round pilot light Ø 22 - yellow - integral LED - 24 V - screw clamp terminals
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XB7, plain lens monolithic yellow pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Overview
| Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
|---|---|
| Net weight | 0.02 kg |
| [us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz, 24 V |
| Product or Component Type | pilot light |
| Product Or Component Type | pilot light |
| Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
| Nema Degree of Protection | NEMA 12 conforming to UL 50 E NEMA 4 conforming to UL 50 E |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 10 |
| Service Life | 70000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with JIS No 1 screwdriver cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 19.2-30 V DC 21.6-26.4 V AC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | yellow |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| cap/operator or lens colour | yellow |
| Light Source | LED |
| Ambient air temperature for operation | -25-70 °C |
| [ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB7 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Device Presentation | monolithic product |
| Device short name | XB7 |
| Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529 IP65 (front face) conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB7 |
| Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 54 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | 20...27 mA |
| Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
| Length | 5.5 |
| [Us] rated supply voltage | 24 V 24 V AC/DC 50/60 Hz |
| Width | 3 |
| Terminals description ISO n°1 | (X1-X2)PL |
| Brand | Schneider Electric |
| Height | 3 |
| Product Hover Image | /x/b/xb7ev05bp.jpg |
Documents
Reviews
Description
This Harmony XB7, plain lens monolithic yellow pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Overview
| Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
|---|---|
| Net weight | 0.02 kg |
| [us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz, 24 V |
| Product or Component Type | pilot light |
| Product Or Component Type | pilot light |
| Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
| Nema Degree of Protection | NEMA 12 conforming to UL 50 E NEMA 4 conforming to UL 50 E |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 10 |
| Service Life | 70000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with JIS No 1 screwdriver cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 19.2-30 V DC 21.6-26.4 V AC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | yellow |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| cap/operator or lens colour | yellow |
| Light Source | LED |
| Ambient air temperature for operation | -25-70 °C |
| [ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB7 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Device Presentation | monolithic product |
| Device short name | XB7 |
| Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529 IP65 (front face) conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB7 |
| Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 JIS C8201-1 JIS C8201-5-1 UL 508 |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 54 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | 20...27 mA |
| Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
| Length | 5.5 |
| [Us] rated supply voltage | 24 V 24 V AC/DC 50/60 Hz |
| Width | 3 |
| Terminals description ISO n°1 | (X1-X2)PL |
| Brand | Schneider Electric |
| Height | 3 |
| Product Hover Image | /x/b/xb7ev05bp.jpg |