calcPageSize())"
/>
Harmony XB7 round pilot light Ø22 - clear - integral LED - 230..240 V - screw clamp terminal
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Harmony XB7 round pilot light Ø22 - clear - integral LED - 230..240 V - screw clamp terminal
Description
This Harmony XB7, plain lens monolithic clear pilot light is supplied with 230V AC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
| Weight (in Kg) | 0.019 |
|---|---|
| Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.02 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | pilot light |
| Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
| Nema Degree of Protection | NEMA 4 conforming to UL 50 E |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 10 |
| Service Life | 70000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with JIS No 1 screwdriver |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 195-264 V AC |
| Cap/Operator Or Lens Colour | clear |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| Ambient air temperature for operation | -25-55 °C |
| [ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB7 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | monolithic product |
| Device short name | XB7 |
| Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB7 |
| Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | JIS C8201-5-1 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Cable Cross Section | integral LED |
| Depth | 54 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | 16...20 mA |
| Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
| Length | 7.25 |
| Width | 10 |
| Brand | Schneider Electric |
| Height | 5.5 |