Harmony XB7 - PILOT LIGHT - LED - Blue - 24v

XB7EV06BP
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

Harmony XB7 - PILOT LIGHT LED 24V RED
XB7EV04BP
Price starting from
Rp ‎ 123.210

Description

This Harmony XB7, plain lens monolithic blue pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Length 54
29

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB7 - PILOT LIGHT - LED - Blue - 24v
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.