calcPageSize())"
/>
calcActive())">
Harmony XB5 red complete pilot light Ø22 plain lens with BA9s bulb 220...240V
XB5AV44
Rp 336.247
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5AV44
Harmony XB5 red complete pilot light Ø22 plain lens with BA9s bulb 220...240V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5 red complete pilot light Ø22 plain lens with BA9s bulb 220...240V
Rp 336.247
Product Details
| Weight (in Kg) | 0.108333 |
|---|---|
| Net weight | 0.11 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | pilot light |
| Nema Degree of Protection | NEMA 13 |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Bulb Base | BA 9s |
| Cap/Operator Or Lens Colour | red |
| Light Source | incandescent |
| Mounting Diameter | 22 mm |
| Light Source Colour | red |
| Bezel Material | dark grey plastic |
| Fixing Collar Material | plastic |
| GCR Bridge | XB5AVCUST01 |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Light Block Supply | via integral transformer 1.2 VA 6 V |
| Operator Additional Information | with plain lens |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-55 °C |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | EN/IEC 60947-5-4 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 55 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Height | 42 mm |
| width | 30 mm |
| Length | 9 |
| Width | 5.3 |
| Brand | Schneider Electric |
| Height | 3.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account