calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XB5 orange complete illuminated selector switch Ø22 2-position stay put 1NO+1NC 230V
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XB5, illuminated modular orange selector switch has 2 positions, operates with a stay-put mechanism, a 230V to 240V AC integral LED and uses screw clamp terminals. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Overview
| Weight (in Kg) | 0.06 |
|---|---|
| [Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.516 kg |
| [us] Rated Supply Voltage | 230...240 V AC at 50/60 Hz |
| Product or Component Type | illuminated selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13 |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | orange standard handle |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 100000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 195-264 V AC |
| Type Of Operator | stay put |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | orange |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | protected LED |
| Mounting Diameter | 22 mm |
| Operator Position Information | 2 positions 90° |
| Bezel Material | dark grey plastic |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | EN/IEC 60947-5-4 |
| Terminals Description Iso N°1 | (11-12)NC |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 70 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Electromagnetic Emission | class B conforming to IEC 55011 |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
| Length | 3.3 |
| Width | 5.2 |
| Brand | Schneider Electric |
| Height | 8.6 |
Documents
Reviews
Description
This Harmony XB5, illuminated modular orange selector switch has 2 positions, operates with a stay-put mechanism, a 230V to 240V AC integral LED and uses screw clamp terminals. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Overview
| Weight (in Kg) | 0.06 |
|---|---|
| [Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.516 kg |
| [us] Rated Supply Voltage | 230...240 V AC at 50/60 Hz |
| Product or Component Type | illuminated selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13 |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | orange standard handle |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 100000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 195-264 V AC |
| Type Of Operator | stay put |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | orange |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | protected LED |
| Mounting Diameter | 22 mm |
| Operator Position Information | 2 positions 90° |
| Bezel Material | dark grey plastic |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | EN/IEC 60947-5-4 |
| Terminals Description Iso N°1 | (11-12)NC |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 70 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Electromagnetic Emission | class B conforming to IEC 55011 |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
| Length | 3.3 |
| Width | 5.2 |
| Brand | Schneider Electric |
| Height | 8.6 |