calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XB5 Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 230…240 V AC
- Description
- Specifications
- Documents
- Reviews
Description
This indicating bank buzzer is an accessory designed as an audible and signaling unit for custom assembly. It has a continuous or intermittent signal and its sound acoustic level is adjustable. It complies with EN/IEC60947-1, EN/IEC60947-4-1, EN/IEC60947-5-1, JIS C 4520, UL 508, CSA C22.2 No 14 standards. It is also dust, impact, high pressure washer, vibration and corrosion resistant thanks to its IP69, IP67, IP66 protection, making it ideal for operation in harsh environments.
How to video:
Promotional video:
Overview
| Weight (in Kg) | 0.029 |
|---|---|
| Net weight | 0.024 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | annunciator |
| Nema Degree of Protection | NEMA 4X |
| Protective Treatment | TH |
| Signalling Type | continuous or intermittent tone |
| Cap/Operator Or Lens Colour | red |
| Mounting Diameter | 22 mm |
| Bezel Material | plastic |
| IK Degree Of Protection | IK05 conforming to EN 50102 |
| Noise Level | 90 dB at 6.8 kHz distance 0.1 m (+/- 10 %) |
| Resistance To High Pressure Washer | 9000000 Pa at 80 °C, distance : 0.1 m |
| Supply Circuit Type | AC |
| Ambient air temperature for operation | -40-70 °C |
| Ambient air temperature for storage | -40-70 °C |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Standards | IEC 60947-5-4 |
| Depth | 55 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 35 mA |
| Length | 11 |
| Width | 14 |
| Brand | Schneider Electric |
| Height | 2.5 |
Documents
Reviews
Description
This indicating bank buzzer is an accessory designed as an audible and signaling unit for custom assembly. It has a continuous or intermittent signal and its sound acoustic level is adjustable. It complies with EN/IEC60947-1, EN/IEC60947-4-1, EN/IEC60947-5-1, JIS C 4520, UL 508, CSA C22.2 No 14 standards. It is also dust, impact, high pressure washer, vibration and corrosion resistant thanks to its IP69, IP67, IP66 protection, making it ideal for operation in harsh environments.
How to video:
Promotional video:
Overview
| Weight (in Kg) | 0.029 |
|---|---|
| Net weight | 0.024 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | annunciator |
| Nema Degree of Protection | NEMA 4X |
| Protective Treatment | TH |
| Signalling Type | continuous or intermittent tone |
| Cap/Operator Or Lens Colour | red |
| Mounting Diameter | 22 mm |
| Bezel Material | plastic |
| IK Degree Of Protection | IK05 conforming to EN 50102 |
| Noise Level | 90 dB at 6.8 kHz distance 0.1 m (+/- 10 %) |
| Resistance To High Pressure Washer | 9000000 Pa at 80 °C, distance : 0.1 m |
| Supply Circuit Type | AC |
| Ambient air temperature for operation | -40-70 °C |
| Ambient air temperature for storage | -40-70 °C |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Standards | IEC 60947-5-4 |
| Depth | 55 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 35 mA |
| Length | 11 |
| Width | 14 |
| Brand | Schneider Electric |
| Height | 2.5 |