calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XB5 green flush complete illum pushbutton Ø22 spring return 1NO+1NC 220...240V
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XB5, illuminated modular green push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses an integral LED and screw clamp terminals. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
How to video:
Promotional video:
Overview
| Weight (in Kg) | 0.0557 |
|---|---|
| [Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.056 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | illuminated push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13 |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | green flush, unmarked |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 100000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 195-264 V AC |
| Type Of Operator | spring return |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | green |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | protected LED |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Fixing Collar Material | plastic |
| GCR Bridge | XB5AWCUST09 |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Operating Force | 3.5 N NC changing electrical state |
| Operating Travel | 1.5 mm (NC changing electrical state) |
| Operator Additional Information | with plain lens |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | EN/IEC 60947-5-4 |
| Terminals Description Iso N°1 | (13-14)NO |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 57 mm |
| Electromagnetic Emission | class B conforming to IEC 55011 |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
| Length | 5.4 |
| Width | 3.4 |
| Brand | Schneider Electric |
| Height | 8.8 |
Documents
Reviews
Description
This Harmony XB5, illuminated modular green push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses an integral LED and screw clamp terminals. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
How to video:
Promotional video:
Overview
| Weight (in Kg) | 0.0557 |
|---|---|
| [Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.056 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | illuminated push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13 |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | green flush, unmarked |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 100000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 195-264 V AC |
| Type Of Operator | spring return |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | green |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | protected LED |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Fixing Collar Material | plastic |
| GCR Bridge | XB5AWCUST09 |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Operating Force | 3.5 N NC changing electrical state |
| Operating Travel | 1.5 mm (NC changing electrical state) |
| Operator Additional Information | with plain lens |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | EN/IEC 60947-5-4 |
| Terminals Description Iso N°1 | (13-14)NO |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 57 mm |
| Electromagnetic Emission | class B conforming to IEC 55011 |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
| Length | 5.4 |
| Width | 3.4 |
| Brand | Schneider Electric |
| Height | 8.8 |