calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XB5 green complete pilot light Ø22 plain lens with integral LED 230...240V
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XB5, plain lens modular green pilot light is supplied with 230V to 240V AC, uses an integral LED and screw clamp terminals. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Overview
| Weight (in Kg) | 0.03554 |
|---|---|
| Net weight | 0.038 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | pilot light |
| Nema Degree of Protection | NEMA 13 |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 100000 h at rated voltage and 25 °C |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 195-264 V AC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | green |
| Light Source | protected LED |
| Mounting Diameter | 22 mm |
| Light Source Colour | green |
| Bezel Material | dark grey plastic |
| Fixing Collar Material | plastic |
| GCR Bridge | XB5AVCUST05 |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Operator Additional Information | with plain lens |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | UL 508 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 54 mm |
| Electromagnetic Emission | class B conforming to IEC 55011 |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| Electromagnetic Compatibility | electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 |
| Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
| Length | 8.5 |
| Width | 5.5 |
| Brand | Schneider Electric |
| Height | 3.5 |
Documents
Reviews
Description
This Harmony XB5, plain lens modular green pilot light is supplied with 230V to 240V AC, uses an integral LED and screw clamp terminals. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Overview
| Weight (in Kg) | 0.03554 |
|---|---|
| Net weight | 0.038 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | pilot light |
| Nema Degree of Protection | NEMA 13 |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 100000 h at rated voltage and 25 °C |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 195-264 V AC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | green |
| Light Source | protected LED |
| Mounting Diameter | 22 mm |
| Light Source Colour | green |
| Bezel Material | dark grey plastic |
| Fixing Collar Material | plastic |
| GCR Bridge | XB5AVCUST05 |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Operator Additional Information | with plain lens |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | UL 508 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 54 mm |
| Electromagnetic Emission | class B conforming to IEC 55011 |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | 14 mA |
| Electromagnetic Compatibility | electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 |
| Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
| Length | 8.5 |
| Width | 5.5 |
| Brand | Schneider Electric |
| Height | 3.5 |