calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XB5 continuous or intermittent buzzer 24v ac/dc
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XB5, annunciator siren is supplied with 24V AC/DC with noise level 85dB. This annuciator siren provides a signaletic sound alarm for your installation. It is easily installed into standard 22mm diameter cut-outs. It has an IP40 protection. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
How to video:
Promotional video:
Overview
| Weight (in Kg) | 0.028 |
|---|---|
| Net weight | 0.024 kg |
| [us] Rated Supply Voltage | 24 V |
| Product or Component Type | annunciator |
| Nema Degree of Protection | NEMA 4X |
| Protective Treatment | TH |
| Signalling Type | continuous or intermittent tone |
| Cap/Operator Or Lens Colour | black |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to EN 50102 |
| Noise Level | 90 dB at 6.8 kHz distance 0.1 m (+/- 10 %) |
| Resistance To High Pressure Washer | 9000000 Pa at 80 °C, distance : 0.1 m |
| Supply Circuit Type | AC/DC |
| Ambient air temperature for operation | -40-70 °C |
| Ambient air temperature for storage | -40-70 °C |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Standards | IEC 60947-5-1 |
| Depth | 55 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 28 mA |
| Length | 5.4 |
| Width | 3 |
| Brand | Schneider Electric |
| Height | 2.8 |
Documents
Reviews
Description
This Harmony XB5, annunciator siren is supplied with 24V AC/DC with noise level 85dB. This annuciator siren provides a signaletic sound alarm for your installation. It is easily installed into standard 22mm diameter cut-outs. It has an IP40 protection. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
How to video:
Promotional video:
Overview
| Weight (in Kg) | 0.028 |
|---|---|
| Net weight | 0.024 kg |
| [us] Rated Supply Voltage | 24 V |
| Product or Component Type | annunciator |
| Nema Degree of Protection | NEMA 4X |
| Protective Treatment | TH |
| Signalling Type | continuous or intermittent tone |
| Cap/Operator Or Lens Colour | black |
| Mounting Diameter | 22 mm |
| Bezel Material | dark grey plastic |
| Head Type | standard |
| IK Degree Of Protection | IK05 conforming to EN 50102 |
| Noise Level | 90 dB at 6.8 kHz distance 0.1 m (+/- 10 %) |
| Resistance To High Pressure Washer | 9000000 Pa at 80 °C, distance : 0.1 m |
| Supply Circuit Type | AC/DC |
| Ambient air temperature for operation | -40-70 °C |
| Ambient air temperature for storage | -40-70 °C |
| IP degree of protection | IP20 (rear face) conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XB5 |
| Standards | IEC 60947-5-1 |
| Depth | 55 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 28 mA |
| Length | 5.4 |
| Width | 3 |
| Brand | Schneider Electric |
| Height | 2.8 |