calcPageSize())"
/>
Harmony XB4 green complete pilot light Ø22 plain lens with integral LED 24V
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Harmony XB4 green complete pilot light Ø22 plain lens with integral LED 24V
Description
This Harmony XB4 plain lens modular green pilot light is supplied with 24V AC/DC, uses an integral LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
| Weight (in Kg) | 0.0795 |
|---|---|
| Net weight | 0.08 kg |
| [us] Rated Supply Voltage | 24 V |
| Product or Component Type | pilot light |
| Nema Degree of Protection | NEMA 13 |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 100000 h at rated voltage and 25 °C |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 19.2-30 V DC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | green |
| Light Source | protected LED |
| Mounting Diameter | 22 mm |
| Light Source Colour | green |
| Bezel Material | chromium plated metal |
| Fixing Collar Material | zamak |
| GCR Bridge | XB4BVCUST03 |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Operator Additional Information | with plain lens |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB4 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB4 |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | EN/IEC 60947-5-5 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 54 mm |
| Electrical Shock Protection Class | class I conforming to IEC 60536 |
| Electromagnetic Emission | class B conforming to IEC 55011 |
| Height | 47 mm |
| width | 30 mm |
| Current Consumption | 18 mA |
| Resistance To Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
| Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
| Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
| Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
| Length | 8.5 |
| Width | 5.5 |
| Brand | Schneider Electric |
| Height | 3.5 |