calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XALD, XALK dark grey empty enclosure lid - 1 cut-out
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XALD empty control station has 1 cut-out for 1 push button / 1 function for controlling of operation in machines. This 1 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Overview
| Weight (in Kg) | 0.115 |
|---|---|
| Net weight | 0.136 kg |
| Product or Component Type | empty control station |
| Material | polycarbonate |
| Colour of Cover | dark grey (RAL 7016) |
| Nema Degree of Protection | NEMA 13 |
| Protective Treatment | TH |
| Group of Product | standard grey |
| Number Of Horizontal Rows | 1 |
| Assembly Style | for customer assembly |
| Colour Of Base Of Enclosure | light grey (RAL 7035) |
| Electrical Composition Code | MR1 |
| GCR Bridge | XALD01CUST01 |
| IK Degree Of Protection | IK03 conforming to EN 50102 |
| Main Group | 1 cut-out |
| Mounting Of Block | rear mounting |
| Number of Cut-Out | 1 cut-out |
| Number Of Vertical Rows | 1 |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XALD |
| Device short name | XALD |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XALD |
| Standards | EN/IEC 60947-5-5 |
| Product destination | for XB5 Ø 22 mm control and signalling units |
| Cable entry | 1 knock-out for cable entry, clamping capacity: 14-14 mm |
| Length | 7 |
| Width | 7 |
| Brand | Schneider Electric |
| Height | 7.5 |
Documents
Reviews
Description
This Harmony XALD empty control station has 1 cut-out for 1 push button / 1 function for controlling of operation in machines. This 1 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Overview
| Weight (in Kg) | 0.115 |
|---|---|
| Net weight | 0.136 kg |
| Product or Component Type | empty control station |
| Material | polycarbonate |
| Colour of Cover | dark grey (RAL 7016) |
| Nema Degree of Protection | NEMA 13 |
| Protective Treatment | TH |
| Group of Product | standard grey |
| Number Of Horizontal Rows | 1 |
| Assembly Style | for customer assembly |
| Colour Of Base Of Enclosure | light grey (RAL 7035) |
| Electrical Composition Code | MR1 |
| GCR Bridge | XALD01CUST01 |
| IK Degree Of Protection | IK03 conforming to EN 50102 |
| Main Group | 1 cut-out |
| Mounting Of Block | rear mounting |
| Number of Cut-Out | 1 cut-out |
| Number Of Vertical Rows | 1 |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XALD |
| Device short name | XALD |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Range of Product | Harmony XALD |
| Standards | EN/IEC 60947-5-5 |
| Product destination | for XB5 Ø 22 mm control and signalling units |
| Cable entry | 1 knock-out for cable entry, clamping capacity: 14-14 mm |
| Length | 7 |
| Width | 7 |
| Brand | Schneider Electric |
| Height | 7.5 |