calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Harmony XAC pendant control station XAC-A - 6 pushbuttons
- Description
- Specifications
- Documents
- Reviews
Description
This Harmony XACA681 is a pendant control station with 6 push buttons for control circuit. This yellow control station is double insulated and its enclosure material polypropylene. It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
Overview
| Weight (in Kg) | 0.99 |
|---|---|
| Net weight | 0.95 kg |
| Product or Component Type | pendant control station |
| Enclosure Material | polypropylene |
| Mechanical Interlocking | with mechanical interlocking between pairs |
| Contact Operation | slow-break |
| [Ithe] Conventional Enclosed Thermal Current | 10 A |
| Mechanical Durability | 1000000 cycles |
| Protective Treatment | TH |
| Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
| Control Button Type | first push-button 1 NC + 1 NO raise, slow |
| Control Station Application | control of single speed hoist motor |
| Control Station Composition | 6 push-buttons |
| Control Station Type | double insulated |
| Electrical Circuit Type | control circuit |
| Enclosure type | complete ready for use |
| IK Degree Of Protection | IK08 conforming to EN 50102 |
| Operating Force | 13-13 N push-button |
| Terminal Identifier | (13-14)NO |
| Ambient air temperature for operation | -25-70 °C |
| [ui] Rated Insulation Voltage | 500 V (pollution degree 3) conforming to IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
| Device short name | XACA |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 61140 |
| Range of Product | Harmony XAC |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 |
| Terminals Description Iso N°1 | (11-12)NC |
| Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Product Compatibility | ZB2BE102 + ZB2BE101 for each direction |
| Cable entry | rubber sleeve with stepped entry 8-26 mm |
| Rated Operational Power In W | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
| Maximum Resistance Across Terminals | 25 MOhm |
| Contact code designation | Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A |
| Length | 8.8 |
| Width | 56.4 |
| Brand | Schneider Electric |
| Height | 8.4 |
Documents
Reviews
Description
This Harmony XACA681 is a pendant control station with 6 push buttons for control circuit. This yellow control station is double insulated and its enclosure material polypropylene. It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
Overview
| Weight (in Kg) | 0.99 |
|---|---|
| Net weight | 0.95 kg |
| Product or Component Type | pendant control station |
| Enclosure Material | polypropylene |
| Mechanical Interlocking | with mechanical interlocking between pairs |
| Contact Operation | slow-break |
| [Ithe] Conventional Enclosed Thermal Current | 10 A |
| Mechanical Durability | 1000000 cycles |
| Protective Treatment | TH |
| Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
| Control Button Type | first push-button 1 NC + 1 NO raise, slow |
| Control Station Application | control of single speed hoist motor |
| Control Station Composition | 6 push-buttons |
| Control Station Type | double insulated |
| Electrical Circuit Type | control circuit |
| Enclosure type | complete ready for use |
| IK Degree Of Protection | IK08 conforming to EN 50102 |
| Operating Force | 13-13 N push-button |
| Terminal Identifier | (13-14)NO |
| Ambient air temperature for operation | -25-70 °C |
| [ui] Rated Insulation Voltage | 500 V (pollution degree 3) conforming to IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
| Device short name | XACA |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 61140 |
| Range of Product | Harmony XAC |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 |
| Terminals Description Iso N°1 | (11-12)NC |
| Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Product Compatibility | ZB2BE102 + ZB2BE101 for each direction |
| Cable entry | rubber sleeve with stepped entry 8-26 mm |
| Rated Operational Power In W | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
| Maximum Resistance Across Terminals | 25 MOhm |
| Contact code designation | Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A |
| Length | 8.8 |
| Width | 56.4 |
| Brand | Schneider Electric |
| Height | 8.4 |