
Harmony K - Cam stepping switch, Ø16 or 22mm, plastic, 1 poles, 4 steps, 30°, 10A, 30x30mm, marked 1/2/3/4
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony K - Cam stepping switch, Ø16 or 22mm, plastic, 1 poles, 4 steps, 30°, 10A, 30x30mm, marked 1/2/3/4
Incl. Tax
Incl. Tax
Description
This Harmony K10 cam stepping switch has 1 pole (1P). It also has a rating of 10A, a screw clamp mounting mode and a metallic color with black marking. It has "1 - 2 - 3 - 4" marking to indicate the position of the switch. This metal head cam stepping switch is designed to meet most industrial and process control application thanks to a compact size, an easy integration with 16mm and 22mm diameter units and has several selection functions. It has a 60 degree between its switching positions. IP65 on its front part allows for installation in harsh (heavy) environment or outdoor.
Product Details
Net weight | 0.045 kg |
---|---|
Product or Component Type | complete cam switch |
Product Or Component Type | complete cam switch |
CAD overall depth | 88 mm |
CAD Overall Width | 30 mm |
Component Name | K10 |
Contact Operation | slow-break |
CAD Overall Height | 30 mm |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TC |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Type Of Operator | black handle |
Poles Description | 1P |
[Ie] Rated Operational Current AC | 10 A at 400 V AC-1 10 A at 400 V AC-21A 3 A at 240 V AC-15 6 A at 120 V AC-15 |
Cam Switch Function | stepping switch |
Cam Switch Head Type | with front plate 30 x 30 mm |
Off Position | without Off position |
Presentation Of Legend | with metallic legend, 1 - 2 - 3 - 4 black marking |
Product Mounting | front mounting |
Return | without |
Switching Angle | 60 ° |
Switching Positions | right: 270° - 330° - 30° - 90° |
Ambient air temperature for operation | -20-55 °C |
Product Certifications | cULus |
[ui] Rated Insulation Voltage | 440 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | K10 |
Electrical Durability | 100000000 cycles |
Fixing Mode | Ø 16 or 22 mm hole |
IP degree of protection | contact block: IP20 operating head: IP65 conforming to IEC 60529 |
Range of Product | Harmony K |
Standards | CENELEC EN 50013 EN/IEC 60947-3 EN/IEC 60947-5-1 |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
[Ith] Conventional Free Air Thermal Current | 10:00 AM |
Electrical Connection | captive screw clamp terminals, clamping capacity: 2 x 1.5 mm² |
Rated Operational Power In W | 370 W AC-23A, 110/120 V 1 phase 750 W AC-23A, 220/240 V 1 phase |
Rotary Handle Padlocking | without |
Length | 88 |
Number of Steps | 4 |
Poles description | 1P |
30 | |
[Ie] rated operational current DC | 0.3 A at 220 V resistive load 0.7 A at 110 V resistive load 10 A at 24 V resistive load |
Rated power in hp | 0.33 hp at 110/120 V AC, 1 phase 0.75 hp at 220/240 V AC, 1 phase |
Brand | Schneider Electric |
Product Hover Image | /k/1/k10d004nch.jpg |