green flush complete illum pushbutton 22 spring return 1NO+1NC 250V
SKU :
XB4BW3365
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 617.715
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
green flush complete illum pushbutton 22 spring return 1NO+1NC 250V
Rp 617.715
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.097 kg |
|---|---|
| Product or Component Type | illuminated push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Type Of Operator | spring return |
| Bulb Base | BA 9s |
| Cap/Operator Or Lens Colour | green |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | bulb not included |
| Mounting Diameter | 22 mm |
| Bezel Material | chromium plated metal |
| Customizable | 0,no |
| Fixing Collar Material | zamak |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Light Block Supply | direct <2.4 W |
| Operating Force | 3.5 N NC changing electrical state,3.8 N |
| Operating Travel | 1.5 mm (NC changing electrical state),2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Compatibility code | XB4 |
| Device Presentation | complete product |
| Device short name | XB4 |
| IP degree of protection | IP66 conforming to IEC 60529,IP67,IP69,IP69K |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (13-14)NO,(21-22)NC |
| Depth | 57 mm |
| Height | 47 mm |
| width | 30 mm |
| Length | 5.3 |
| Width | 3.4 |
| Height | 9.3 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.097 kg |
|---|---|
| Product or Component Type | illuminated push-button |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Type Of Operator | spring return |
| Bulb Base | BA 9s |
| Cap/Operator Or Lens Colour | green |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | bulb not included |
| Mounting Diameter | 22 mm |
| Bezel Material | chromium plated metal |
| Customizable | 0,no |
| Fixing Collar Material | zamak |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Light Block Supply | direct <2.4 W |
| Operating Force | 3.5 N NC changing electrical state,3.8 N |
| Operating Travel | 1.5 mm (NC changing electrical state),2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Compatibility code | XB4 |
| Device Presentation | complete product |
| Device short name | XB4 |
| IP degree of protection | IP66 conforming to IEC 60529,IP67,IP69,IP69K |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (13-14)NO,(21-22)NC |
| Depth | 57 mm |
| Height | 47 mm |
| width | 30 mm |
| Length | 5.3 |
| Width | 3.4 |
| Height | 9.3 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account