
green complete pilot light 22 plain lens with BA9s bulb 250V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
green complete pilot light 22 plain lens with BA9s bulb 250V
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.075 kg |
---|---|
[us] Rated Supply Voltage | <= 250 V |
Product or Component Type | pilot light |
Nema Degree of Protection | NEMA 13,NEMA 4X |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Bulb Base | BA 9s |
Cap/Operator Or Lens Colour | green |
Light Source | bulb not included |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Customizable | 1,no |
Fixing Collar Material | zamak |
GCR Bridge | XB4BVCUST02 |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Light Block Supply | direct <2.4 W |
Compatibility code | XB4 |
Device Presentation | complete product |
Device short name | XB4 |
IP degree of protection | IP66 conforming to IEC 60529,IP67,IP69,IP69K |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14,EN/IEC 60947-5-4,JIS C8201-5-1,EN/IEC 60947-5-1,EN/IEC 60947-5-5,EN/IEC 60947-1,UL 508,JIS C8201-1 |
Terminals Description Iso N°1 | (X1-X2)PL |
Depth | 55 mm |
Height | 47 mm |
width | 30 mm |
Length | 55 |
30 | |
Brand | Schneider Electric |