GoPact MTS 100 - Manual Transfer Switch, 4 poles, 63A, 415VAC 50/60Hz, direct rotary handle, open transition
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
GoPact MTS 100 - Manual Transfer Switch, 4 poles, 63A, 415VAC 50/60Hz, direct rotary handle, open transition
Incl. Tax
Incl. Tax
Description
Product Details
ICW Rated Short Time Withstand Current | 5 kA during 1 s conforming to IEC 60947-4-3 10 kA during 0.2 s conforming to IEC 60947-4-3 5 kA during 0.1 s conforming to IEC 60947-6-1 |
---|---|
Temperature derating table | 40 °C ( 63 A ) 45 °C ( 63 A ) 50 °C ( 63 A ) 55 °C ( 63 A ) |
[ithe] Conventional Enclosed Thermal Current | 63 A (40 °C) |
Net weight | 2.5 kg |
Number of Contact Position | 3 |
Product or Component Type | Manual transfer switch |
Product Name | GoPact MTS 100 |
Breaking Capacity | 504 A AC-23A |
Control Type | Direct rotary handle |
Mechanical Interlocking | With mechanical interlocking |
Frame Size | 100 |
Transfer Switch Class | PC |
[Ie] Rated Operational Current | AC-21A: 63 A conforming to IEC 60947-3 AC-22A: 63 A conforming to IEC 60947-3 AC-23A: 63 A conforming to IEC 60947-3 AC-31B: 63 A conforming to IEC 60947-6-1 AC-32B: 63 A conforming to IEC 60947-6-1 |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
[Icm] Rated Short-Circuit Making Capacity | 7.7 kA peak |
Mechanical Durability | 20000 cycles |
Product Certifications | IECEE CB Scheme |
[ui] Rated Insulation Voltage | 1000 V AC |
Connections - Terminals | 1 cable with lug wire size 25 mm² |
Depth | 68.1 mm without handle: |
Electrical Durability | 1500 cycles 415 V |
Height | 132.5 mm |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Mounting support | Backplate DIN rail |
Range of Product | GoPact MTS |
Standards | IEC 60947-3 IEC 60947-6-1 |
Tightening Torque | 4.5 N.m |
width | 175 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Rated Operational Power In W | 50 kW AC-23A conforming to IEC 60947-3 |
Device Application | Change source of supply |
Locking options description | Padlocking in OFF position 1 padlock |
Operating altitude | 2000 m 100 % of In 3000 m 96 % of In 4000 m 93 % of In 5000 m 89 % of In |
Suitability for isolation | Yes conforming to IEC 60947-3 |
Poles Description | 4P |