
calcActive())">
GoPact MCCB 800N 3P 3D 630A ETU
G80N3E630
Rp 13.382.271
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

G80N3E630
GoPact MCCB 800N 3P 3D 630A ETU
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
GoPact MCCB 800N 3P 3D 630A ETU
Rp 13.382.271
Description
Product Details
Product or Component Type | circuit breaker |
---|---|
Control Type | toggle |
Trip Unit Protection Functions | LSI |
Trip Unit Technology | electronic |
[In] Rated Current | 630 A at 40 °C |
Breaking Capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 65 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Length | 39.8 |
Poles Description | 3P |
Breaking Capacity Code | N 50 kA 380/415 V AC |
Product Name | GoPact MCCB 800 |
Device Application | distribution |
Range of Product | GoPact MCCB |
Protected poles description | 3D |
Range | GoPact |
Trip unit name | ETU |
Utilisation category | category A |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Brand | Schneider Electric |
Height | 29.4 |
Width | 29.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account