calcPageSize())"
/>
calcActive())">
GoPact MCCB 125E 3P 3D 63A Fix
G12E3F63
Rp 953.379
Rp 443.798
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
G12E3F63
GoPact MCCB 125E 3P 3D 63A Fix
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
GoPact MCCB 125E 3P 3D 63A Fix
Rp 953.379
Rp 443.798
Description
Product Details
| Product or Component Type | circuit breaker |
|---|---|
| Control Type | toggle |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| [In] Rated Current | 63 A at 40 °C |
| Breaking Capacity | 15 kA Icu at 380/415 V AC 50/60 Hz conforming to EN/IEC 60947-2 25 kA Icu at 220/230 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Length | 13.9 |
| Poles Description | 3P |
| Breaking Capacity Code | E 15 kA 380/415 V AC |
| Product Name | GoPact MCCB 125 |
| Device Application | distribution |
| Range of Product | GoPact MCCB |
| Protected poles description | 3D |
| Range | GoPact |
| Trip unit name | TM-D |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Brand | Schneider Electric |
| Height | 12.4 |
| Width | 8.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













