GoPact MCCB 125, 3 poles, 10kA at 415VAC, 125A rating, TMD trip unit, adjustable thermal protection

G12T3A125
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 10kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 125A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.8xIn to 1xIn (100A-125A). And it provides a fixed magnetic (against short-circuits) protection set to 10xIn (1250A). GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth). The weight is 0.7 kg. GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Length 60

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: GoPact MCCB 125, 3 poles, 10kA at 415VAC, 125A rating, TMD trip unit, adjustable thermal protection
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.