Gear motor MCH, drawout MasterPact NW, 48/60VDC, 48VAC 50/60Hz, spare part
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
Gear motor MCH, drawout MasterPact NW, 48/60VDC, 48VAC 50/60Hz, spare part
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | motor mechanism |
---|---|
[Uc] Control Circuit Voltage | 48 V AC 50/60 Hz |
Control Type | Motor mechanism |
Maximum Charging Time | 4 s |
Maximum Operating Frequency | <= 3 cycles per minute |
Range Compatibility | Masterpact (MasterPact NW) circuit breaker,EasyPact (EasyPact MVS) circuit breaker |
Range of Product | MasterPact NW |
Device short name | gear motor MCH |
Range | MasterPact |
Threshold tripping voltage | 0.85...1.1 Un |
Device Application | automatic spring charging |