
calcActive())">
Floor Socket Outlet Box Gold
E227F_BAS
Rp 755.799
Rp 528.937
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E227F_BAS
Floor Socket Outlet Box Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor Socket Outlet Box Gold
Rp 755.799
Rp 528.937
Description
PTCMS_ODA_PHOTO_Integration
Product Details
Quantity Per Set | 1 |
---|---|
Product Or Component Type | floor outlet box |
Embedding Depth | 65 mm |
Colour Tint | gold golden |
Cabling Installation System | floor box |
Compartment Partitioning | 1 compartment |
Floor Box Shape | rectangular |
Material | brass and copper alloy brushed finish |
Product Name | Moduline |
Ambient air temperature for operation | 0-40 °C |
Range | Moduline |
Depth | 73 mm |
Fixing Mode | by 2 screws |
Height | 120 mm |
width | 120 mm |
IP degree of protection | IP44 |
Device Application | power supply |
Brand | Schneider Electric |
Height | 9.5 |
Length | 15.7 |
Width | 15.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account