
Fixed Shelf 50lbs/22.7kg Black
Product Details
Net weight | 2.27 kg |
---|---|
Depth | 40.6 cm |
Provided equipment | installation guide mounting hardware |
Number of rack unit | 2U |
Additional specification | Shelving |
Standards | EIA-310D |
Height | 8.9 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 40.64 cm |
Minimum mounting depth | 40.64 cm |
Mounting preference | no preference |
Number of cables | 1 |
Permanent permissible load | 50 lb(US) static |