Ethernet module M580 - 3-port Ethernet communication

BMENOC0301
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This communication module has 3 ports. It is integrated with 3 Ethernet RJ45 connectors. Communication services are bandwidth management, FDR server, Modbus TCP I/O scanner and messaging, EtherNet/IP I/O scanner and messaging, embedded 4-port switch, RSTP support, SNMP network administrator, embedded multiport switch etc. It is a communication module with a current consumption of 555mA, works with internal power supply. It is an IP20 rated product. It weighs 0.2kg. It is suitable for medium to large process applications. This product is certified by CE and UL. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This connection sub-base is compatible with BMEXBPxxx - Ethernet + X-bus rack. The benefits of Modicon M580 are reduce time to market, improve reliability and sustainability, improve productivity with high performance and increase operating profitability due to improved access to data.

Seller Information

Documents

Reviews