calcPageSize())"
/>
calcActive())">
Ethernet module M340 - flash memory card - 1 x RJ45 10/100
BMXNOE0100
Rp 26.248.170
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BMXNOE0100
Ethernet module M340 - flash memory card - 1 x RJ45 10/100
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ethernet module M340 - flash memory card - 1 x RJ45 10/100
Rp 26.248.170
Description
Ethernet module M340 - flash memory card - 1 x RJ45 10/100
Product Details
| Net weight | 0.2 kg |
|---|---|
| Integrated Connection Type | Ethernet TCP/IP RJ45 10/100 Mbit/s 1 twisted pair transparent ready class B30 |
| Local Signalling | 1 LED (green) for activity on Ethernet network (ETH ACT),1 LED (green) for processor running (RUN),1 LED (green) for status of Ethernet network (ETH STS),1 LED (red) for data rate (ETH 100),1 LED (red) for memory card fault (CARD ERR),1 LED (red) for processor or system fault (ERR) |
| Memory Description | supplied Flash memory card (BMXRWSC016M) |
| IP degree of protection | IP20 |
| Supply | internal power supply via rack |
| Height | 5.1 |
| Length | 11.5 |
| Width | 11 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account