Essential edge controller, Harmony BX1, ethernet, 2 serial, Linux, 24V DC

HMIBX1A0NDA
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This essential edge box PC (fanless) belongs to Schneider Electric's Harmony BX1 range. This HMIBX1 Box runs on the Linux Debian 12 operating system and comes with capabilities to run, control, and compute applications on single device. This HMI iPC comes with EcoStruxure Automation Expert (EAE) (v24.0) SoftdPAC preinstalled. This Box facilitates fast deliveries, easier mounting, and optimum ergonomics. The Box processor is ARM NXP i.MX8M Plus Quad-Core Cortex-A53 1.6GHzs, and comes with DDR4L 4GB RAM and eMMC 32GB of storage. This edge box supports 2x Ethernet port, 2x COM (RS232/422/458) configurable, 2x CAN FD port, 2x USB 3.0 Type A, 1x SIM slot, and 1x Micro SD card slot. This product works at a power consumption of 24 W and a rated voltage from 9V to 36V DC. Its dimensions are 98mm (width) x 140mm (height) x 48mm (depth) and weighs 0.950 kg. This is intended for industries like CPG, Logistics & Warehouse, WWW, MMM. It conforms to EN55011, IEC (61000-6-1, 61000-6-2, 61000-6-4, 61131-2), FCC Part 15, UL 61010-2-201, CSA C22.2 No 61010-2-201 standards & UKCA, CE, RCM, cULus 61010 certifications. It comes with IP20 degree of protection. It is designed for DIN Rail mounting. Harmony BX1's smart design and engineering shortens implementation time for automation engineers and is more economical throughout the life cycle with optimized design and ease of maintenance. The Harmony BX1 when linked with EcoStruxure Automation Expert (EAE) eases the design of complete automation architectures and solutions.

Product Details

Range of Product Harmony BX1
Range Harmony BX1

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Essential edge controller, Harmony BX1, ethernet, 2 serial, Linux, 24V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.