
Equipment Support Rails for NetShelter SX 600mm / SV 600 & 800mm Wide Enclosures
Product Details
Net weight | 2.28 kg |
---|---|
Depth | 5.1 cm |
Provided equipment | installation guide rack mounting hardware |
Additional specification | Mounting rails |
Height | 62 cm |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |
Permanent permissible load | 200 lb(US) static |