
Enerlin'X IF Enerlin'X IFM - Modbus-SL Interface for One Circuit Breaker
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This IFM is a Modbus interface module, and it is part of EnerlinX communication system. It is required for connection of Masterpact, Compact and PowerPact circuit breakers to a Modbus Serial Line network. Once connected, the circuit breaker is considered as a slave by the Modbus master. The Modbus address is easily set with two rotary switches on its front face. It is equipped on the top with one 24VDC screw clamp terminal block and one RJ45 socket for Modbus Serial line. It is equipped on the bottom with two RJ45 sockets for ULP internal network connection (Universal Logic Plug). The IFM interface is a DIN rail mounting device and its dimensions are 18mm x 72mm x 96mm. The protection degree is IP4x on the front face and IP2x on the connectors. The IFM interface is entirely part of the EcoStruxure Power architecture. The IFM interface firmware can be updated using EcoStruxure Power Commission software.
Product Details
Weight (in Kg) | 0.12 |
---|---|
Net weight | 120 g |
Product or Component Type | interface module |
Output Voltage | 24 V DC |
Input Voltage | 24 V DC - 20...10 % |
Output Current | 3:00 AM |
Memory Type | EEPROM data storage |
Vibration Frequency | 5-8.4 Hz conforming to EN/IEC 60068-2 |
[IP] Degree of Protection | connectors: IP20 other parts: IP30 |
Connections Terminals | RJ45 connector screw type terminals |
Ambient air temperature for operation | -20-70 °C |
Standards | CISPR 22 UL 61010 UL 60950 CISPR 24 CISPR 11 IEC 60950 IACS E10 |
Product Certifications | EAC cULus CE FCC |
Communication network type | Universal Logic Plug on 2-port RJ45 Modbus, Modbus Serial line slave9.6...38.4 kbauds on 1 RJ45 |
Accuracy Class | class 2 power supply |
Depth | 73 mm |
Flame Retardance | V0 conforming to UL 94 |
Height | 109 mm |
Range Compatibility | MasterPact MTZ MasterPact NT MasterPact NW ComPact NSX ComPact NS630b...1600 ComPact NS1600b...3200 PowerPact J PowerPact L PowerPact H PowerPact P PowerPact R |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
width | 18 mm |
Range | Enerlin'X |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | IFM |
Current Consumption | 30 mA 24 V DC room temperature |
Device short name | IFM |
Mounting support | 35 mm DIN rail |
Power Consumption In W | 1.635 W |
Shock Resistance | #ERROR! |
Pollution degree | 3 |
Relative humidity | 5-85 % at 55-55 °C without condensation |
Brand | Schneider Electric |
Height | 4.5 |
Length | 11.5 |
Width | 8 |