
Enerlin'X IF Enerlin'X IFE, Ethernet interface for circuit breakers
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Enerlin'X IF Enerlin'X IFE, Ethernet interface for circuit breakers
Description
This IFE is an Ethernet interface module, and it is part of EnerlinX communication system. It provides an Ethernet access to a single Masterpact, Compact or PowerPact circuit breaker. The data flow is 10/100 Mbps for a simple daisy chain connection. It is equipped on the top with one 24VDC screw clamp terminal block and 2xRJ45 sockets for Ethernet network connection. It is equipped on the bottom with two RJ45 sockets for ULP internal network connection (Universal Logic Plug). The IFE interface is a DIN rail mounting device and its dimensions are 72mm x 105mm x 71mm. The protection degree is IP4x on the front face and IP2x on the connectors. The IFE interface is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The IFE interface firmware can be updated using EcoStruxure Power Commission software.
Product Details
Weight (in Kg) | 0.188 |
---|---|
Net weight | 182.5 g |
Product or Component Type | interface module |
[Us] rated supply voltage | 24 V DC - 20...10 % |
Control Type | by software |
Vibration Frequency | 5-8.4 Hz |
[IP] Degree of Protection | connectors: IP2x other parts: IP3x front panel: IP4X |
Connections Terminals | RJ45 connector |
Ambient air temperature for operation | -20-70 °C |
Standards | UL 60950 UL 508 IEC 60947-6-2 IEC 60950 |
Product Certifications | GOST cULus FCC CE |
Communication network type | Ethernet, Modbus TCP/IP, HTTP, FTP, SMTP, NTP, SNMP10/100 Mbit/s on 2-port RJ45 Universal Logic Plug on 2-port RJ45 |
Depth | 71 mm |
Flame Retardance | V0 conforming to UL 94 V0 conforming to IEC 60947-1 V0 conforming to IEC 60695-2-11 |
Height | 105 mm |
Range Compatibility | MasterPact MTZ MasterPact NT MasterPact NW ComPact NSX ComPact NS630b...1600 ComPact NS1600b...3200 PowerPact J PowerPact L PowerPact H PowerPact P PowerPact R |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
width | 72 mm |
Accessory / Separate Part Category | spare part for Compact NS630b...1600 spare part for Compact NS1600b...3200 |
Range | Enerlin'X |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | IFE |
Current Consumption | 120 mA |
Device short name | IFE |
Mounting support | 35 mm DIN rail |
Shock Resistance | 1000 m/s² |
Pollution degree | 3 |
Relative humidity | 5-85 % |
Maximum Supply Current | 0.125 |
Web server | embedded HTTP server |
Brand | Schneider Electric |
Height | 7.1 |
Length | 10.5 |
Width | 7.2 |