
calcActive())">
Electronic thermal overload relay, TeSys Giga, 57…225 A, class 5E…30E, push-in control connection
LR9G225
Rp 9.863.627
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LR9G225
Electronic thermal overload relay, TeSys Giga, 57…225 A, class 5E…30E, push-in control connection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Electronic thermal overload relay, TeSys Giga, 57…225 A, class 5E…30E, push-in control connection
Rp 9.863.627
Description
Product Details
Weight (in Kg) | 1.406 |
---|---|
Net weight | 0.9 kg |
Colour | dark grey |
Product Or Component Type | electronic thermal overload relay |
Mechanical Durability | 7000 cycles |
Protective Treatment | TH |
Reset | automatic reset manual |
Tripping Threshold | 1.125 +/- 0.07 In conforming to IEC 60947-4-1 |
Network frequency | 30...60 Hz 100 Hz |
Ambient Air Transport Temperature | -25-60 °C |
Permissible Ambient Air Temperature Around The Device | -40-60 °C at Uc |
Thermal Protection Adjustment Range | 57-225 A |
[IP] Degree of Protection | IP2x front face with shrouds conforming to IEC 60529 IP2x front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar - busbar cross section: 25 x 6 mm power circuit: lugs-ring terminals 1 185-185 mm² control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end control circuit: push-in 2 0.5-1.0 mm² with cable end |
Contacts Type and Composition | 1 NO + 1 NC |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
protection_type | ground fault protection - tripping time adjustment: 0-1 s - for alarm circuit conforming to IEC 60947-4-1 ground fault protection - tripping time adjustment: 0-1 s - for alarm circuit conforming to UL 60947-4-1 phase loss - tripping time adjustment: 0-4 s - for alarm circuit phase imbalance - tripping time adjustment: 0-5 s - for alarm circuit conforming to IEC 60947-4-1 phase imbalance - tripping time adjustment: 0-5 s - for alarm circuit conforming to UL 60947-4-1 |
Ambient air temperature for operation | -25-60 °C |
Tightening Torque | 18 N.m |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 JIS C8201-5-1 |
Product Certifications | CB Scheme CCC cULus UKCA ATEX EU-RO-MR by DNV-GL EAC |
Mechanical Robustness | vibrations 5-300 Hz 6 gn contactor open shocks 15 gn 11 ms contactor closed |
[Ith] Conventional Free Air Thermal Current | 0.208333333 |
Mounting support | direct on contactor plate |
Local Signalling | LED trip indicator |
Electromagnetic Compatibility | EMC immunity conforming to IEC 60947-4-1 emission tests criteria A conforming to IEC 60947-4-1 immunity to radiated radio-electrical interference - test level: 20 V/m conforming to EN/IEC 61000-4-3 voltage dips and interruptions immunity test conforming to SEMI F47 |
Relay Application | motor protection |
Thermal Overload Class | class 5E...30E conforming to IEC 60947-4-1 |
Device short name | LR9G |
Depth | 126 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 107 mm |
Overvoltage Category | III |
width | 105 mm |
Surge Withstand | 4 kV |
Network type | AC |
[Uc] Control Circuit Voltage | 24...500 V AC 50/60 Hz 24...250 V DC |
[Ue] Rated Operational Voltage | 1000 V AC 50/60 Hz |
Brand | Schneider Electric |
Height | 17 |
Length | 21 |
Width | 20 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account