Electronic pressure sensors, Pressure sensors XM, XMLR 10 bar, G 1/4, 24 VDC, 0...10 V, M12

XMLR010G0T75
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XMLR electronic pressure sensor has a 4 digit 7-segment display. This electronic pressure transmitter sensor with digital display is designed for accurate pressure measurement and display. It is fixed directly on tubage. It provides high corrosion resistance AISI 316L stainless steel and fluorocarbon resin pressure chamber for maximum longevity. 10 million cycles mechanical durability for minimum required maintenance on your pressurized fluid circuits. It has a supply voltage of 24V DC and an analog ouput of 0V to 10V. It provides IP65/IP67 degree of protection. It is ideal in moulding and thermoforming presses, injection machines, pneumatic systems and assembly machinery, hydraulic systems of lifting and handling equipment, pumping and fresh water treatment. It complies with EN/IEC 61326-2-3 and UL 61010-1.

Product Details

Length 42
41

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electronic pressure sensors, Pressure sensors XM, XMLR 10 bar, G 1/4, 24 VDC, 0...10 V, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.