
calcActive())">
EasyPact TVS differential thermal overload relay 30...38 A - class 10A
LRE35
Rp 709.790
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRE35
EasyPact TVS differential thermal overload relay 30...38 A - class 10A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact TVS differential thermal overload relay 30...38 A - class 10A
Rp 709.790
Description
Product Details
Net weight | 0.13 kg |
---|---|
Product or Component Type | differential thermal overload relay |
Control Type | push-button green reset:, push-button red stop: |
Colour | grey (RAL 7011) |
Protective Treatment | TH conforming to IEC 60068 |
[ue] Rated Operational Voltage | <= 690 V AC |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
Tripping Threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Network frequency | 50...60 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Standards | IEC 60947-5-1,IEC 60947-4-1 |
Mechanical Robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7,vibrations: 3 GN conforming to IEC 60068-2-6 |
Associated Fuse Rating | 40 A aM for power circuit,80 A gG for power circuit,5 A gG for signalling circuit |
Mounting support | under contactor,plate, with specific accessories,rail, with specific accessories |
Range | EasyPact |
Depth | 70 mm |
Device short name | LRE |
Electromagnetic Compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
Height | 44.5 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Dielectric Strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
Local Signalling | trip indicator |
width | 45 mm |
Product Compatibility | LC1E38 |
Signalling Function | relay trip indicator |
Network type | AC |
Relay Application | motor protection |
Thermal Overload Class | class 10A conforming to IEC 60947-4-1 |
Brand | Schneider Electric |
Height | 5.5 |
Length | 8.5 |
Width | 8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account