
EasyPact TVS contactor 4P(4 NO) - AC-1 - <= 415 V 100A - 220 V AC coil
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
EasyPact TVS contactor 4 poles for category AC-1 applications up to 100A. It provides a 220V 50/60Hz AC coil, 4NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 95.5mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.35 Mcycles electrical durability and 3 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 1.608 |
---|---|
Net weight | 1.6 kg |
Colour | grey (RAL 7011) |
Pole Contact Composition | 4 NO |
Product Or Component Type | contactor |
Mechanical Durability | 300000 cycles |
Protective Treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
Insulation Resistance | > 10 MOhm for control circuit |
Poles Description | 4P |
Average Impedance | 0.8 mOhm - Ith 100 A 50 Hz for power circuit |
Contactor Application | resistive load |
Permissible Ambient Air Temperature Around The Device | -20-70 °C at Uc |
[IP] Degree of Protection | IP2x conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end power circuit: screw clamp terminals 1 4-50 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 2 4-16 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 1 4-50 mm² - cable stiffness: solid without cable end power circuit: screw clamp terminals 2 4-50 mm² - cable stiffness: solid without cable end |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947 |
Irms Rated Making Capacity | 800 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -5-55 °C |
Tightening Torque | control circuit: 1.2 N.m power circuit: 12 N.m control circuit: 1.4 N.m power circuit: 13.5 N.m |
Standards | IEC 60947-4-1 IEC 60947-5-1 |
Product Certifications | EAC CE |
Mechanical Robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz vibrations contactor closed: 3 Gn, 5...300 Hz shocks contactor open: 6 Gn for 11 ms shocks contactor closed: 7 Gn for 11 ms |
[Ith] Conventional Free Air Thermal Current | 100 A (at 60 °C) for power circuit |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
Associated Fuse Rating | 160 A gG at <= 690 V coordination type 1 for power circuit conforming to IEC 60947-5-1 |
Mounting support | plate DIN rail |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) |
Electrical Durability | 350000 cycles AC-1 900000 cycles AC-3 |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Heat Dissipation | 6-10 W for control circuit |
Hold-In Power Consumption In VA | 22-22 VA 60 Hz cos phi 0.3 (at 20 °C) 20-20 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 200-200 VA 50 Hz cos phi 0.75 (at 20 °C) 220-220 VA 60 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 60 °C |
Operating Time | 20...35 ms on closing 6...30 ms on opening |
Power Dissipation Per Pole | 5.1 W AC-3 9.7 W AC-1 |
Rated Breaking Capacity | 640 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 640 A 40 °C - 10 s for power circuit 320 A 40 °C - 60 s for power circuit 135 A 40 °C - 600 s for power circuit |
Device short name | LC1E |
Depth | 120 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 127 mm |
Overvoltage Category | III |
width | 95 mm |
Pollution degree | 3 |
Utilisation category | AC-1 |
Operating altitude | 3000 m without derating |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[Ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
Brand | Schneider Electric |
Height S | 10.5 |
Length | 15 |
Width | 13.5 |